(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Piolan Masker Width (mm) 550/1100

Click this image to zoom it.

Move the mouse over the image to zoom

Piolan Masker Width (mm) 550/1100

Standard Unit Price:
SGD 6.70-
Days to Ship :
8 Day(s)

[Features]
· Masking tape made with 17 mm Pyolan tape.
· Includes corona film on one side.
[Applications]
· Masking tape for use when painting.
· For use when waxing floors, etc.

Basic Specifications

  • Product Model
    Masker
  • Color
    Green
  • Material (Sheet & Film)
    High-Density Polyethylene
  • Material (Tape)
    Poly Cloth
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Features
    Corona film is used on one side.
  • Material
    Poly cloth tape, High density polyethylene film
  • Use
    For masking when painting and waxing for cleaning
  • Specifications
    Can cut by hand
  • Amount Of Content
    1 Roll

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 550
  • 1100
  • Clear
Trusco Code

Refine by

  • 411-2580
  • 411-2571
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1100
411-2571
8 Day(s)
SGD 10.10

Part Number : MASKER1100MMJN
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1100
  • Product Model
    Masker
  • Color
    Green
  • Material (Sheet & Film)
    High-Density Polyethylene
  • Material (Tape)
    Poly Cloth
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Trusco Code
    411-2571
  • Features
    Corona film is used on one side.
  • Material
    Poly cloth tape, High density polyethylene film
  • Mass(g)
    270
  • Use
    For masking when painting and waxing for cleaning
  • Specifications
    Can cut by hand
1 Roll
550
411-2580
8 Day(s)
SGD 6.70

Part Number : MASKER550MMJN
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.70
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    550
  • Product Model
    Masker
  • Color
    Green
  • Material (Sheet & Film)
    High-Density Polyethylene
  • Material (Tape)
    Poly Cloth
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Trusco Code
    411-2580
  • Features
    Corona film is used on one side.
  • Material
    Poly cloth tape, High density polyethylene film
  • Mass(g)
    170
  • Use
    For masking when painting and waxing for cleaning
  • Specifications
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)