(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
EP Box

Click this image to zoom it.

Move the mouse over the image to zoom

EP Box

Standard Unit Price:
SGD 18.17-
Days to Ship :
7 Day(s)

[Features]
·The high-performance material "Eperan" is flexible and does not crack easily when bent, and is less prone to chipping than styrofoam.
·It has excellent cold and heat retention properties, making it ideal for transportation and storage of foods that require refrigeration or heat retention.
·Because it is lightweight, cargo handling work can be carried out easily.

Basic Specifications

  • Product Type
    Cold Box
  • Features
    The "Eperan" is flexible and resistant to breaking even when bent. It has characteristics that are resistant to chipping in comparison to styrofoam. It features outstanding shock-absorbing capabilities and thermal insulation performance, and can thus be used in a wide variety of applications. Since it's lightweight, it can be easily loaded and unloaded.
  • Outer wall material
    Polypropylene foam (EPERAN PP)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Outer dimensions width(mm)

Refine by

  • 340
  • 392
  • 460
  • 530
  • Clear
Outer dimensions depth(mm)

Refine by

  • 250
  • 322
  • 358
  • 366
  • Clear
Outer dimensions height(mm)

Refine by

  • 147
  • 180
  • 195
  • 227
  • 241
  • 353
  • Clear
Effective method frontage(mm)

Refine by

  • 302
  • 325
  • 380
  • 383
  • 419
  • 468
  • Clear
Effective method depth(mm)

Refine by

  • 211
  • 265
  • 275
  • 311
  • 318
  • 326
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
340
250
180
302
211
7 Day(s)
SGD 18.17

Part Number : SK-EP10-B
Days to Ship 7 Day(s)
Standard Unit Price SGD 18.17
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold Box
  • Outer dimensions width(mm)
    340
  • Outer dimensions depth(mm)
    250
  • Outer dimensions height(mm)
    180
  • Effective method frontage(mm)
    302
  • Effective method depth(mm)
    211
  • Effective method height(mm)
    150
  • Trusco Code
    391-3775
  • Mass(g)
    140
  • Features
    The "Eperan" is flexible and resistant to breaking even when bent. It has characteristics that are resistant to chipping in comparison to styrofoam. It features outstanding shock-absorbing capabilities and thermal insulation performance, and can thus be used in a wide variety of applications. Since it's lightweight, it can be easily loaded and unloaded.
  • Outer wall material
    Polypropylene foam (EPERAN PP)
1 pc.
460
358
147
383
311
7 Day(s)
SGD 86.47

Part Number : SK-EP15-B
Days to Ship 7 Day(s)
Standard Unit Price SGD 86.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold Box
  • Outer dimensions width(mm)
    460
  • Outer dimensions depth(mm)
    358
  • Outer dimensions height(mm)
    147
  • Effective method frontage(mm)
    383
  • Effective method depth(mm)
    311
  • Effective method height(mm)
    105
  • Trusco Code
    391-3791
  • Mass(g)
    370
  • Features
    The "Eperan" is flexible and resistant to breaking even when bent. It has characteristics that are resistant to chipping in comparison to styrofoam. It features outstanding shock-absorbing capabilities and thermal insulation performance, and can thus be used in a wide variety of applications. Since it's lightweight, it can be easily loaded and unloaded.
  • Outer wall material
    Polypropylene foam (EPERAN PP)
1 pc.
460
358
227
380
318
7 Day(s)
SGD 108.93

Part Number : SK-EP20-B
Days to Ship 7 Day(s)
Standard Unit Price SGD 108.93
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold Box
  • Outer dimensions width(mm)
    460
  • Outer dimensions depth(mm)
    358
  • Outer dimensions height(mm)
    227
  • Effective method frontage(mm)
    380
  • Effective method depth(mm)
    318
  • Effective method height(mm)
    186
  • Trusco Code
    391-3821
  • Mass(g)
    470
  • Features
    The "Eperan" is flexible and resistant to breaking even when bent. It has characteristics that are resistant to chipping in comparison to styrofoam. It features outstanding shock-absorbing capabilities and thermal insulation performance, and can thus be used in a wide variety of applications. Since it's lightweight, it can be easily loaded and unloaded.
  • Outer wall material
    Polypropylene foam (EPERAN PP)
1 pc.
530
366
195
468
326
7 Day(s)
SGD 51.16

Part Number : SK-EP24-B
Days to Ship 7 Day(s)
Standard Unit Price SGD 51.16
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold Box
  • Outer dimensions width(mm)
    530
  • Outer dimensions depth(mm)
    366
  • Outer dimensions height(mm)
    195
  • Effective method frontage(mm)
    468
  • Effective method depth(mm)
    326
  • Effective method height(mm)
    175
  • Trusco Code
    391-3830
  • Mass(g)
    480
  • Features
    The "Eperan" is flexible and resistant to breaking even when bent. It has characteristics that are resistant to chipping in comparison to styrofoam. It features outstanding shock-absorbing capabilities and thermal insulation performance, and can thus be used in a wide variety of applications. Since it's lightweight, it can be easily loaded and unloaded.
  • Outer wall material
    Polypropylene foam (EPERAN PP)
1 pc.
530
366
353
419
275
7 Day(s)
SGD 65.28

Part Number : SK-EPBU40-B
Days to Ship 7 Day(s)
Standard Unit Price SGD 65.28
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold Box
  • Outer dimensions width(mm)
    530
  • Outer dimensions depth(mm)
    366
  • Outer dimensions height(mm)
    353
  • Effective method frontage(mm)
    419
  • Effective method depth(mm)
    275
  • Effective method height(mm)
    300
  • Trusco Code
    391-3848
  • Mass(g)
    605
  • Features
    The "Eperan" is flexible and resistant to breaking even when bent. It has characteristics that are resistant to chipping in comparison to styrofoam. It features outstanding shock-absorbing capabilities and thermal insulation performance, and can thus be used in a wide variety of applications. Since it's lightweight, it can be easily loaded and unloaded.
  • Outer wall material
    Polypropylene foam (EPERAN PP)
1 pc.
392
322
241
325
265
7 Day(s)
SGD 30.50

Part Number : SKEP19-B
Days to Ship 7 Day(s)
Standard Unit Price SGD 30.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold Box
  • Outer dimensions width(mm)
    392
  • Outer dimensions depth(mm)
    322
  • Outer dimensions height(mm)
    241
  • Effective method frontage(mm)
    325
  • Effective method depth(mm)
    265
  • Effective method height(mm)
    197
  • Trusco Code
    394-9931
  • Mass(g)
    275
  • Features
    The "Eperan" is flexible and resistant to breaking even when bent. It has characteristics that are resistant to chipping in comparison to styrofoam. It features outstanding shock-absorbing capabilities and thermal insulation performance, and can thus be used in a wide variety of applications. Since it's lightweight, it can be easily loaded and unloaded.
  • Outer wall material
    Polypropylene foam (EPERAN PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The high-performance materials ?Eperan? is hard to break even when bent and supple, and it has the property that chipping is less likely to occur compared to extruded polystyrene foam.
●Optimum to cold insulation and heat retention, optimal as a transpor

Materials

●Polypropylene Foam(eperan PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)