(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cable Tie, Bead Type

Cable Tie, Bead Type

Standard Unit Price:
SGD 188.85
Days to Ship :
9 Day(s)

[Features]
· Can be used for fixing labels or tacks.
[Applications]
· Tac for fixing posters.

Basic Specifications

  • Product Type
    Cable tie
  • Width(mm)
    1.8
  • Length(mm)
    143
  • Maximum Binding Diameter(mm)
    35
  • Tensile Strength(N)
    49
  • Color
    Natural
  • Trusco Code
    384-2312
  • Main body: option
    Main Body
  • Features
    Can be used for fixing labels or tacks.
  • Application
    Tac for fixing posters.
  • Mass(g)
    128
  • Specifications
    UL-compliant Product (94V-2)
  • Material
    Nylon 66
  • Quantity
    1 Bag (1000 pcs.)
Part Number
Quantity

Refine by

  • 1 Bag (1000 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (1000 pcs.)
9 Day(s)
SGD 188.85

Part Number : TV-130K
Days to Ship 9 Day(s)
Standard Unit Price SGD 188.85
Quantity 1 Bag (1000 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Width(mm)
    1.8
  • Length(mm)
    143
  • Maximum Binding Diameter(mm)
    35
  • Tensile Strength(N)
    49
  • Color
    Natural
  • Trusco Code
    384-2312
  • Main body: option
    Main Body
  • Features
    Can be used for fixing labels or tacks.
  • Application
    Tac for fixing posters.
  • Mass(g)
    128
  • Specifications
    UL-compliant Product (94V-2)
  • Material
    Nylon 66

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support