(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cable Tie, Cord Strap

Cable Tie, Cord Strap

Standard Unit Price:
SGD 6.10-
Days to Ship :
8 Day(s) or more

[Features]
· Easily removed, ideal for temporarily fixing objects.
· For Indoor Use
[Applications]
· For bundling power cables.

Basic Specifications

  • Product Type
    Cable tie
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Soft Polyethylene (PE)
  • Quantity
    1 Bag (100 pcs.)

Details

Part Number
Quantity

Refine by

  • 1 Bag (100 pcs.)
  • Clear
Width(mm)

Refine by

  • 5.5
  • 9
  • 15.5
  • Clear
Length(mm)

Refine by

  • 130
  • 140
  • 160
  • 230
  • Clear
Maximum Binding Diameter(mm)

Refine by

  • 35
  • 38
  • 45
  • 50
  • Clear
Color

Refine by

  • Black
  • White
  • Clear
Trusco Code

Refine by

  • 227-6551
  • 231-5556
  • 384-2720
  • 384-2711
  • 384-2703
  • 384-2690
  • 384-2681
  • 384-2673
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 pcs.)
9
140
38
White
231-5556
8 Day(s)
SGD 8.57

Part Number : PCT-140
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.57
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Width(mm)
    9
  • Length(mm)
    140
  • Maximum Binding Diameter(mm)
    38
  • Color
    White
  • Trusco Code
    231-5556
  • Mass(g)
    124.8
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Soft Polyethylene (PE)
1 Bag (100 pcs.)
9
140
38
Black
384-2690
8 Day(s)
SGD 7.97

Part Number : PCT-140BK
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.97
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Width(mm)
    9
  • Length(mm)
    140
  • Maximum Binding Diameter(mm)
    38
  • Color
    Black
  • Trusco Code
    384-2690
  • Mass(g)
    123
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Soft Polyethylene (PE)
1 Bag (100 pcs.)
15.5
130
35
White
384-2673
8 Day(s)
SGD 6.70

Part Number : TL-1
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.70
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Width(mm)
    15.5
  • Length(mm)
    130
  • Maximum Binding Diameter(mm)
    35
  • Color
    White
  • Trusco Code
    384-2673
  • Mass(g)
    165.0
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Soft Polyethylene (PE)
1 Bag (100 pcs.)
15.5
130
35
Black
384-2681
8 Day(s)
SGD 6.10

Part Number : TL-1BK
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.10
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Width(mm)
    15.5
  • Length(mm)
    130
  • Maximum Binding Diameter(mm)
    35
  • Color
    Black
  • Trusco Code
    384-2681
  • Mass(g)
    165.0
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Soft Polyethylene (PE)
1 Bag (100 pcs.)
9
160
45
White
227-6551
8 Day(s)
SGD 8.98

Part Number : WL-160
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.98
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Width(mm)
    9
  • Length(mm)
    160
  • Maximum Binding Diameter(mm)
    45
  • Color
    White
  • Trusco Code
    227-6551
  • Mass(g)
    127.2
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Soft Polyethylene (PE)
1 Bag (100 pcs.)
9
160
45
Black
384-2703
8 Day(s)
SGD 7.62

Part Number : WL-160BK
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.62
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Width(mm)
    9
  • Length(mm)
    160
  • Maximum Binding Diameter(mm)
    45
  • Color
    Black
  • Trusco Code
    384-2703
  • Mass(g)
    133.0
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Soft Polyethylene (PE)
1 Bag (100 pcs.)
5.5
230
50
White
384-2711
9 Day(s)
SGD 11.19

Part Number : WLT-230
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.19
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Width(mm)
    5.5
  • Length(mm)
    230
  • Maximum Binding Diameter(mm)
    50
  • Color
    White
  • Trusco Code
    384-2711
  • Mass(g)
    154.0
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Soft Polyethylene (PE)
1 Bag (100 pcs.)
5.5
230
50
Black
384-2720
9 Day(s)
SGD 10.92

Part Number : WLT-230BK
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.92
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Width(mm)
    5.5
  • Length(mm)
    230
  • Maximum Binding Diameter(mm)
    50
  • Color
    Black
  • Trusco Code
    384-2720
  • Mass(g)
    154.0
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Soft Polyethylene (PE)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since removing is easy, making it optimum for temporary locking.

Usage

●Bundle of power cord.

Specification

●Q'ty Per Bag (piece):100
●For indoor
●Working Temperature Range: -40 to 85°C

Materials

●Soft Polyethylene (PE)

Tech Support