(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

POLYTOR Ultrasonic Polishing Handpiece

POLYTOR Ultrasonic Polishing Handpiece

[Features]
· For a wide range of uses, from removing hardened surfaces after discharge processing to mirror finishing.
· At 25,000 vibrations per second, it is effective for precision finishing.

Part Number

Configured Part Number is shown.

US21

Part Number
US21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3,173.88

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Type Left and Right Mobile Type Overall Length(mm) 133.5
Outer Diameter(mm) 30.4 Maximum Amplitude (micron) 45 Accessory Available
Trusco Code 144-1418

Please check the type/dimensions/specifications of the part US21 in the POLYTOR Ultrasonic Polishing Handpiece series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)