(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stone Headed Hammer (Integrated Type)

Stone Headed Hammer (Integrated Type)

Standard Unit Price:
SGD 54.00
Days to Ship :
7 Day(s)

[Features]
· TPR resin adopted in the grip as an integrated structure that absorbs vibration to reduce the shocks received when working.
· It is resistant to slipping and fatigue compared to the wooden handle.
[Applications]
· For general masonry work. For stone crushing and chipping work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 54.00

Part Number : TOP-11SH
Days to Ship 7 Day(s)
Standard Unit Price SGD 54.00

Specificationtitle

  • Product Type
    Stonehead Hammer / Welding Hammer
  • Head (diameter)(mm)
    29.5
  • Head (length)(mm)
    86
  • Overall Length(mm)
    278.5
  • Head material
    Carbon Steel
  • Nominal
    1.1kg
  • Trusco Code
    275-6633
  • Mass(g)
    1130
  • Handle material
    TPR Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●TPR resin is adopted as a grip and since it is integrated type, it absorbs vibration and reduces shock at work.
●Compared with wooden handle, hard to slip and less likely to make you tired.

Specification

●Designation:1.1kg
●Head Diameter(mm):29.5
●Head Length(mm):86
●Total Length(mm):278.5
●SPQ(piece):4

Materials

●Main Body(head): Carbon Steel
●Handle: TPR Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)