(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Long-Nose Pliers (with Hole) PR-36

Long-Nose Pliers (with Hole) PR-36

Standard Unit Price:
SGD 20.39
Days to Ship :
7 Day(s)

Multi-type longnose pliers for tightening nuts and stripping power wires
[Features]
· With 1.2 mm diameter strip hole.
[Applications]
· Ideal for detailed work on copper wire, thin wire bending, cutting and other precision work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Total Length(mm)
    160
  • With/Without Spring
    Not Included
  • Copper Wire Cutting Capacity(φ/mm)
    2.6
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Stripper Hole Diameter(mm)
    φ1.2
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    125
  • Supplement
    Tip with Inner Etching.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 20.39

Part Number : PR-36
Days to Ship 7 Day(s)
Standard Unit Price SGD 20.39

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Total Length(mm)
    160
  • With/Without Spring
    Not Included
  • Copper Wire Cutting Capacity(φ/mm)
    2.6
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Stripper Hole Diameter(mm)
    φ1.2
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    125
  • Supplement
    Tip with Inner Etching.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)