(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tip Cutter NZ-05

Tip Cutter NZ-05

Standard Unit Price:
SGD 37.80
Days to Ship :
7 Day(s)

Tip cutter for precision work.
[Features]
· Uses environmentally friendly elastomer resin and gently fits to hands.
· The grip part supports ESD anti-static countermeasures, with a surface resistance value of 1 x 10⁶ to 10⁷ Ω/sq. that allows secure work on circuit boards.
· The cutting edge has an angle of 45°.
[Applications]
· It is ideal for cutting fine wire using a precision vertical operation.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    123
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    0.6
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    67
  • Supplement
    Includes a strap hole convenient for preventing falls. 5 mm maximum opening width.

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 37.80

Part Number : NZ-05
Days to Ship 7 Day(s)
Standard Unit Price SGD 37.80

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    123
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    0.6
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    67
  • Supplement
    Includes a strap hole convenient for preventing falls. 5 mm maximum opening width.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for thin wire cutting in vertical precision work.

Specification

●Cutting Performance(mm) Copper Wire:Φ0.6
●Total Length(mm):123
●SPQ(piece):5
●With mechanical spring
●Surface Resistivity: 1 x 106 to107Ω

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)