(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Elastic Sealants Backup Material Minaform Marumaru MM

Click this image to zoom it.

Move the mouse over the image to zoom

Elastic Sealants Backup Material Minaform Marumaru MM

Standard Unit Price:
SGD 55.10-
Days to Ship :
8 Day(s)

[Features]
· Polyethylene high foam with excellent flexibility, resilience and elasticity.
· Optimal for filling gaps in joints, thanks to high water resistance and heat insulation.
[Applications]
· From packaging materials, to civil engineering and construction joint filler, glass and other elastic sealant backup materials.

Basic Specifications

  • Product Type
    Sealing Agent
  • Features 1
    Polyethylene high foam with excellent flexibility, resilience and elasticity.
  • Features 2
    Optimal for filling gaps in joints, thanks to high water resistance and heat insulation.
  • Use
    As a packaging material, joint material for civil engineering and elastic sealant backup material such as glass.
  • Material
    Foamed Polyethylene
  • Amount Of Content
    A Box
Part Number
Amount Of Content

Refine by

  • A Box
  • Clear
Application Joint Width(mm)

Refine by

  • 5–7
  • 7–8
  • 9~11
  • Clear
Diameter(mm)

Refine by

  • 8
  • 10
  • 13
  • Clear
Length(m)

Refine by

  • 150
  • 200
  • 250
  • Clear
Trusco Code

Refine by

  • 175-9396
  • 175-9388
  • 175-9370
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
A Box
5–7
8
200
175-9370
8 Day(s)
SGD 55.10

Part Number : MM-8
Days to Ship 8 Day(s)
Standard Unit Price SGD 55.10
Quantity A Box

Specificationtitle

  • Product Type
    Sealing Agent
  • Application Joint Width(mm)
    5–7
  • Diameter(mm)
    8
  • Length(m)
    200
  • Trusco Code
    175-9370
  • Mass(g)
    800
  • Features 1
    Polyethylene high foam with excellent flexibility, resilience and elasticity.
  • Features 2
    Optimal for filling gaps in joints, thanks to high water resistance and heat insulation.
  • Use
    As a packaging material, joint material for civil engineering and elastic sealant backup material such as glass.
  • Material
    Foamed Polyethylene
A Box
7–8
10
250
175-9388
8 Day(s)
SGD 74.20

Part Number : MM-10
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.20
Quantity A Box

Specificationtitle

  • Product Type
    Sealing Agent
  • Application Joint Width(mm)
    7–8
  • Diameter(mm)
    10
  • Length(m)
    250
  • Trusco Code
    175-9388
  • Mass(g)
    1400
  • Features 1
    Polyethylene high foam with excellent flexibility, resilience and elasticity.
  • Features 2
    Optimal for filling gaps in joints, thanks to high water resistance and heat insulation.
  • Use
    As a packaging material, joint material for civil engineering and elastic sealant backup material such as glass.
  • Material
    Foamed Polyethylene
A Box
9~11
13
150
175-9396
8 Day(s)
SGD 73.00

Part Number : MM-13
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.00
Quantity A Box

Specificationtitle

  • Product Type
    Sealing Agent
  • Application Joint Width(mm)
    9~11
  • Diameter(mm)
    13
  • Length(m)
    150
  • Trusco Code
    175-9396
  • Mass(g)
    1400
  • Features 1
    Polyethylene high foam with excellent flexibility, resilience and elasticity.
  • Features 2
    Optimal for filling gaps in joints, thanks to high water resistance and heat insulation.
  • Use
    As a packaging material, joint material for civil engineering and elastic sealant backup material such as glass.
  • Material
    Foamed Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)