(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Handcart Bag TOP-DBB

Handcart Bag TOP-DBB

Standard Unit Price:
SGD 35.55
Days to Ship :
8 Day(s)

[Features]
· Utilizes the dead space of the dolly.
· Easy to install on the handle of the dolly.
· Tools necessary for working with the dolly are arranged close to each other to help work progress smoothly.
· Easy installation and size adjustment.
· Mounting is extremely easy using Velcro tape and a one-touch buckle.
· We recommend the basic type for storage capacity.
[Applications]
· Useful for product transport and picking work.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Details Type
    Pocket with Gusset
  • Color
    Black
  • Length(mm)
    100
  • Width(mm)
    385
  • Height(mm)
    320
  • Trusco Code
    362-9431
  • Optional Even Load(kg)
    3kg
  • Mass(g)
    550
  • Fabric thickness(mm)
    0.5
  • Maximum Mountable Width
    700mm
  • Internal Capacity
    1 pc.

Details

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 35.55

Part Number : TOP-DBB
Days to Ship 8 Day(s)
Standard Unit Price SGD 35.55
Quantity 1 pc.

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Details Type
    Pocket with Gusset
  • Color
    Black
  • Length(mm)
    100
  • Width(mm)
    385
  • Height(mm)
    320
  • Trusco Code
    362-9431
  • Optional Even Load(kg)
    3kg
  • Mass(g)
    550
  • Fabric thickness(mm)
    0.5
  • Maximum Mountable Width
    700mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We will utilize the dead space of the dolly.
●Easy to install on the handle part of the dolly.
●Place tools necessary for working with dolly close to each other so that work can be carried out smoothly.
●Easy installation/size adjustment is possible.
●Ins

Specification

●Color:Black
●L x W x H(mm):100 x 385 x 320
●Cloth Thickness(mm):0.5
●SPQ(piece):20
●Load Capacity: 3kg 
●Max Mountable Width: 600mm

Materials

●Polyester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)