(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Resin transport vehicle "hand car" (Fixed Handle Type)

Resin transport vehicle "hand car" (Fixed Handle Type)

Standard Unit Price:
SGD 419.13-
Days to Ship :
7 Day(s) or more

Standard and simple hand platform truck (fixed handle type).
It is convenient for such as small-lot transportation and movement within the factory.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 120
  • 300
  • Clear
Type Details

Refine by

  • Assembly type
  • Clear
Color

Refine by

  • Blue
  • Clear
Length(mm)

Refine by

  • 900
  • Clear
Width(mm)

Refine by

  • 600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300
Assembly type
Blue
900
600
7 Day(s)
SGD 483.00

Part Number : 805408-01
Days to Ship 7 Day(s)
Standard Unit Price SGD 483.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Type Details
    Assembly type
  • Color
    Blue
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    208
  • Handle Height(mm)
    865
  • Caster Diam.(mm)
    125
  • Replacement Caster Diameter(mm)
    125
  • Replacement Casters
    Fixed: 918171, Adjustable: 918170
  • Assembly Reference
    20 Minutes per 1 Persons
  • Trusco Code
    341-8308
  • Material 1
    -
  • Caster diameter (mm)
    -
  • Weight (g)
    -
  • Mass(g)
    15000
  • Handle Specifications
    Fixed Handle Type
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Loading Platform Material
    Polypropylene (PP)
  • Handle Material
    Steel
  • Surface Coating Material
    Chrome Plating Finish
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
-
120
-
-
-
-
10 Day(s)
SGD 419.13

Part Number : SKCAR-HAND-SS-KOTEIH-BL
Days to Ship 10 Day(s)
Standard Unit Price SGD 419.13

Specificationtitle

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    120
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Type Details
    -
  • Color
    -
  • Length(mm)
    -
  • Width(mm)
    -
  • Height(mm)
    -
  • Handle Height(mm)
    -
  • Caster Diam.(mm)
    -
  • Replacement Caster Diameter(mm)
    -
  • Replacement Casters
    -
  • Assembly Reference
    -
  • Trusco Code
    217-5526
  • Material 1
    Deck: Polypropylene, handle: Steel
  • Caster diameter (mm)
    100ø
  • Weight (g)
    8000.0
  • Mass(g)
    -
  • Handle Specifications
    -
  • Caster Specifications
    -
  • Loading Platform Material
    -
  • Handle Material
    -
  • Surface Coating Material
    -
  • Caster Metal Parts Material
    -
  • Wheel Material
    -
  • Amount Of Content
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)