(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Drum Inner Package

Drum Inner Package

Standard Unit Price:
SGD 68.43
Days to Ship :
9 Day(s)

[Features]
· Can be used as an inner bag for steel drums.
· It is suitable for inserting water, wood chips, etc.
· Has thickness of 0.1 mm for good tear resistance.
· Dioxins and chlorine gas are not generated even when incinerated.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Garbage bag
  • Capacity(L)
    100
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Vertical(mm)
    840
  • Horizontal(mm)
    740
  • Thickness(mm)
    0.1
  • Main body: option
    Main Body
  • Trusco Code
    415-4096
  • Mass(g/bag)
    572
  • Amount Of Content
    1 Bag (5 Sheets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
9 Day(s)
SGD 68.43

Part Number : TRP-100
Days to Ship 9 Day(s)
Standard Unit Price SGD 68.43
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    100
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Vertical(mm)
    840
  • Horizontal(mm)
    740
  • Thickness(mm)
    0.1
  • Main body: option
    Main Body
  • Trusco Code
    415-4096
  • Mass(g/bag)
    572

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can be used as an inner bag of a drum.
●Suitable for putting in water/wood chips etc.
●Dioxins and chlorine gas are not generated during incineration.

Specification

●Q'ty Per Bag(sheet):5

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)