(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Heavy Duty Color Bag

Heavy Duty Color Bag

Standard Unit Price:
SGD 21.24
Days to Ship :
9 Day(s)

[Features]
· Suitable for applications such as storage when transporting light to medium-weight objects on site, such as nuts/bolts and clamps.
· Useful as a garbage bag for separating garbage types by color.
· With gathering rope.
· It can store up to about 50 kg.
[Applications]
· Separator/sorter bags for construction and civil engineering sites, etc.
· As a clamp or bolt tool bag.
· Simple garbage bags for construction and civil engineering sites, etc.

Basic Specifications

  • Product Type
    Garbage bag
  • Capacity(L)
    20
  • Material (Main Body)
    Polyolefin
  • Vertical(mm)
    620
  • Horizontal(mm)
    480
  • Thickness(mm)
    0.7
  • Main body: option
    Main Body
  • Mass(g/Set)
    460
  • Amount Of Content
    1 Set (10 Sheets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (10 Sheets)
  • Clear
Color

Refine by

  • Black
  • Beige
  • Other
  • Clear
Trusco Code

Refine by

  • 352-3365
  • 352-3357
  • 352-3349
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (10 Sheets)
Beige
352-3365
9 Day(s)
SGD 21.24

Part Number : TKB4862BE
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.24
Quantity 1 Set (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    20
  • Color
    Beige
  • Material (Main Body)
    Polyolefin
  • Vertical(mm)
    620
  • Horizontal(mm)
    480
  • Thickness(mm)
    0.7
  • Main body: option
    Main Body
  • Trusco Code
    352-3365
  • Mass(g/Set)
    460
1 Set (10 Sheets)
Other
352-3357
9 Day(s)
SGD 21.24

Part Number : TKB4862BL
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.24
Quantity 1 Set (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    20
  • Color
    Other
  • Material (Main Body)
    Polyolefin
  • Vertical(mm)
    620
  • Horizontal(mm)
    480
  • Thickness(mm)
    0.7
  • Main body: option
    Main Body
  • Trusco Code
    352-3357
  • Mass(g/Set)
    460
1 Set (10 Sheets)
Black
352-3349
9 Day(s)
SGD 21.24

Part Number : TKB4862BLA
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.24
Quantity 1 Set (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    20
  • Color
    Black
  • Material (Main Body)
    Polyolefin
  • Vertical(mm)
    620
  • Horizontal(mm)
    480
  • Thickness(mm)
    0.7
  • Main body: option
    Main Body
  • Trusco Code
    352-3349
  • Mass(g/Set)
    460

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient strong type when placing heavy loads.
●With a Squeeze Rope
●Possible to store up to approx. 50kg.

Usage

●For materials such as bolts, nuts, clamps and garbage.

Specification

●Q'ty Per Set(sheet):10
●SPQ(set):30

Materials

●Polyolefin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)