(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet High Vent Type A07-WV

Helmet High Vent Type A07-WV

Standard Unit Price:
SGD 43.10-
Days to Ship :
8 Day(s) or more

A highly ventilated type helmet dedicated to protection against flying objects, falling objects, and crashes.
[Features]
·The ventilation holes are covered to prevent rain from entering.
·Stylish design accented with a cover.
·The two rows of ventilation holes on the top of the head achieve an unprecedented ventilation effect.
·Reduces stuffiness inside the helmet.
[Applications]
·Can be used for protection against flying objects, falling objects, and crashes, and for electrical purposes.

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Specifications
    With Shock Absorbent Liner with One-Touch Chin Band
  • Use
    To protect from flying or falling objects, injury from falls.
  • Mass(g)
    435
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • Blue
  • Sky Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
8 Day(s)
SGD 49.20

Part Number : A07-WV-NE
Days to Ship 8 Day(s)
Standard Unit Price SGD 49.20
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Specifications
    With Shock Absorbent Liner with One-Touch Chin Band
  • Use
    To protect from flying or falling objects, injury from falls.
  • Mass(g)
    435
1 pc.
Sky Blue
18 Day(s)
SGD 43.10

Part Number : A07-WV-SB
Days to Ship 18 Day(s)
Standard Unit Price SGD 43.10
Quantity 1 pc.

Specificationtitle

  • Color
    Sky Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Specifications
    With Shock Absorbent Liner with One-Touch Chin Band
  • Use
    To protect from flying or falling objects, injury from falls.
  • Mass(g)
    435
1 pc.
Yellow
20 Day(s)
SGD 43.10

Part Number : A07-WV-Y
Days to Ship 20 Day(s)
Standard Unit Price SGD 43.10
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Specifications
    With Shock Absorbent Liner with One-Touch Chin Band
  • Use
    To protect from flying or falling objects, injury from falls.
  • Mass(g)
    435

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)