(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Three-Leg Head, Accessories for Hanging Bracket

Three-Leg Head, Accessories for Hanging Bracket

Standard Unit Price:
SGD 248.60
Days to Ship :
8 Day(s)

[Features]
· Can be assembled easily using logs or iron pipes.
· Ideal for use in combination with a chain block for lifting heavy objects.

Basic Specifications

  • Product Type
    Parts for Hanging Metal Fitting
  • Load Rating(t)
    2
  • Compatible Beam Width, Pump Diameter, Support Beam Diameter(mm)
    70~90
  • Compatible Support Beam
    Logs, Iron Pipes
  • Trusco Code
    150-9241
  • Mass(g)
    900
  • Features
    Can be assembled easily using logs or iron pipes. Ideal for use in combination with chain block for lifting heavy objects.
  • Material
    FCD450 (ductile cast iron)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 248.60

Part Number : 20TH-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 248.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Parts for Hanging Metal Fitting
  • Load Rating(t)
    2
  • Compatible Beam Width, Pump Diameter, Support Beam Diameter(mm)
    70~90
  • Compatible Support Beam
    Logs, Iron Pipes
  • Trusco Code
    150-9241
  • Mass(g)
    900
  • Features
    Can be assembled easily using logs or iron pipes. Ideal for use in combination with chain block for lifting heavy objects.
  • Material
    FCD450 (ductile cast iron)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●If have a round wood or iron pipe, can easily assemble it.
●Optimum for raising and lowering heavy weight object in combination with chain block.

Materials

●FCD450(ductile caste iron)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)