(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Oil Absorbing Mat DP Rolled Type

Oil Absorbing Mat DP Rolled Type

Standard Unit Price:
SGD 687.80
Days to Ship :
8 Day(s)

Oil absorbing mat with anti-slip underside coating.
[Features]
· Good results with machine oil, helping to support safety and cleanliness in factories, etc.
· Uses oleophilic PET fibers to absorb water as well as oil.
· Fire resistant product (Fire prevention performance registration number​ EO.950507).
* We cannot sell this product in different sizes.
[Applications]
· Useful for areas with leaking oil/water.

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    910
  • Length
    20m
  • Thickness(mm)
    3.2
  • Trusco Code
    284-1100
  • Mass
    21.4kg
  • Oil Absorbency
    33 L/winding
  • Material
    Front Surface: PET (Needle-Punched Non-Woven Fabric) / Back Surface: PVC
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 687.80

Part Number : F-130-RS
Days to Ship 8 Day(s)
Standard Unit Price SGD 687.80
Quantity 1 Roll

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Roll Model
  • Color
    Gray
  • Width(mm)
    910
  • Length
    20m
  • Thickness(mm)
    3.2
  • Trusco Code
    284-1100
  • Mass
    21.4kg
  • Oil Absorbency
    33 L/winding
  • Material
    Front Surface: PET (Needle-Punched Non-Woven Fabric) / Back Surface: PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)