(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Antibacterial Mat (with Lining)

Click this image to zoom it.

Move the mouse over the image to zoom

Antibacterial Mat (with Lining)

Standard Unit Price:
SGD 264.50
Days to Ship :
7 Day(s)

[Features]
· Removes harmful microbes and bacteria from the underside of shoes, keeping the floor clean and hygienic.
[Applications]
· Factory lines, offices, warehouses, bathrooms, cafeterias, etc.

Basic Specifications

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    695
  • Length(mm)
    995
  • Thickness(mm)
    35
  • Trusco Code
    368-5616
  • Mass
    6.5kg
  • Features
    Removes harmful germs and bacteria from shoe soles and the soles of your feet, and helps to maintain clean feet.
  • Use
    Production lines, offices, warehouses, lavatories and cafeterias inside manufacturing plants.
  • Mat Frame
    Natural Rubber
  • Sponge
    Urethane Sponge
  • Mat
    EVA Resin
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 264.50

Part Number : MR-120-300-0
Days to Ship 7 Day(s)
Standard Unit Price SGD 264.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    695
  • Length(mm)
    995
  • Thickness(mm)
    35
  • Trusco Code
    368-5616
  • Mass
    6.5kg
  • Features
    Removes harmful germs and bacteria from shoe soles and the soles of your feet, and helps to maintain clean feet.
  • Use
    Production lines, offices, warehouses, lavatories and cafeterias inside manufacturing plants.
  • Mat Frame
    Natural Rubber
  • Sponge
    Urethane Sponge
  • Mat
    EVA Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Removes harmful bacteria and microorganisms attached to shoe sole and foot sole, keeps the feet clean.

Specification

●Color:Green
●W x L(mm):695 x 995
●SPQ(sheet):1
●Thickness: 35mm
●Lined Interior

Materials

●Mat Frame: Nature Rubber
●Sponge: Urethane

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)