(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
SK Rack

SK Rack

Standard Unit Price:
SGD 494.40
Days to Ship :
8 Day(s)

[Features]
· Fully utilizes the empty space around an SK sink.
· A dedicated rack for neat organization.
[Applications]
· For the empty space around an SK sink.

Basic Specifications

  • Product Model
    Mop Hanger
  • Width(mm)
    660
  • Depth(mm)
    506
  • Height(mm)
    1700
  • Body / Option
    Main Body
  • Trusco Code
    408-8450
  • Mass(g)
    21300
  • Use
    For open space around SK sink.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 494.40

Part Number : FU602-600X-MB
Days to Ship 8 Day(s)
Standard Unit Price SGD 494.40
Quantity 1 unit

Specificationtitle

  • Product Model
    Mop Hanger
  • Width(mm)
    660
  • Depth(mm)
    506
  • Height(mm)
    1700
  • Body / Option
    Main Body
  • Trusco Code
    408-8450
  • Mass(g)
    21300
  • Use
    For open space around SK sink.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)