(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Clean Storage (Holds 10)

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless Steel Clean Storage (Holds 10)

Standard Unit Price:
SGD 721.60
Days to Ship :
8 Day(s)

[Features]
· A cleaning supply storage hanger with all stainless steel metal parts that are resistant to rust.
[Applications]
· For worksites such as food manufacturing plants, etc. where rust is undesirable

Basic Specifications

  • Product Model
    Mop Hanger
  • Width(mm)
    690
  • Depth(mm)
    430
  • Height(mm)
    1800
  • Body / Option
    Main Body
  • Summary
    10-piece
  • Trusco Code
    409-6568
  • Mass(g)
    8500
  • Use
    For places where rust is to be avoided, such as food plants
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 721.60

Part Number : CE-491-105-0
Days to Ship 8 Day(s)
Standard Unit Price SGD 721.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Mop Hanger
  • Width(mm)
    690
  • Depth(mm)
    430
  • Height(mm)
    1800
  • Body / Option
    Main Body
  • Summary
    10-piece
  • Trusco Code
    409-6568
  • Mass(g)
    8500
  • Use
    For places where rust is to be avoided, such as food plants
  • Specifications
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)