(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Micro Fiber Cloth (Thin)

Micro Fiber Cloth (Thin)

Standard Unit Price:
SGD 9.90
Days to Ship :
8 Day(s)

[Features]
· Tricot type fabric with a close knit. Ideal for cleaning glass.
[Applications]
· For removing fine dirt from glass, etc.

Basic Specifications

  • Product Model
    Microfiber
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Color
    Blue
  • Sheet Size(mm)
    315×500
  • Material Detail
    Polyester 75%, Nylon 25%
  • Trusco Code
    303-5221
  • Mass(g)
    48
  • Features
    Tightly woven tricot fabric that is suitable for glass cleaning.
  • Specifications
    Microfiber Type
  • Use
    For Removing Fine Dirt from Glass
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 9.90

Part Number : C298-0
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.90
Quantity 1 pc.

Specificationtitle

  • Product Model
    Microfiber
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Color
    Blue
  • Sheet Size(mm)
    315×500
  • Material Detail
    Polyester 75%, Nylon 25%
  • Trusco Code
    303-5221
  • Mass(g)
    48
  • Features
    Tightly woven tricot fabric that is suitable for glass cleaning.
  • Specifications
    Microfiber Type
  • Use
    For Removing Fine Dirt from Glass

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)