(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cutting Pliers Straight Blade

Click this image to zoom it.

Move the mouse over the image to zoom

Cutting Pliers Straight Blade

Standard Unit Price:
SGD 122.07-
Days to Ship :
8 Day(s)

[Specifications]
·It is suitable for straight cutting.
·Materials: main body: ultra-mild steel SAE1006, blade: Hitachi Yasuki Steel blue paper

Basic Specifications

  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for linear cuts.

Details

Part Number
Overall Length(mm)

Refine by

  • 220
  • 235
  • 250
  • 260
  • 280
  • 310
  • 315
  • 340
  • Clear
Blade Length(mm)

Refine by

  • 52
  • 63
  • 65
  • 68
  • 70
  • 80
  • 83
  • 88
  • 90
  • Clear
Cutting Capacity: Steel Sheet(mm)

Refine by

  • 0.4
  • 0.5
  • 0.6
  • Clear
Cutting Capacity: Copper Sheet(mm)

Refine by

  • 0.5
  • 0.6
  • 0.8
  • Clear
Cutting Capacity: Stainless Steel Sheet(mm)

Refine by

  • 0.4
  • 0.5
  • Clear
Detailed Type

Refine by

  • For Iron Plate
  • For Stainless Steel Plate
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
235
52
0.4
0.6
-
For Iron Plate
8 Day(s)
SGD 122.07

Part Number : HSTM-0021
Days to Ship 8 Day(s)
Standard Unit Price SGD 122.07

Specificationtitle

  • Overall Length(mm)
    235
  • Blade Length(mm)
    52
  • Cutting Capacity: Steel Sheet(mm)
    0.4
  • Cutting Capacity: Copper Sheet(mm)
    0.6
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8646
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for linear cuts.
  • Mass(g)
    340
250
65
0.5
0.6
-
For Iron Plate
8 Day(s)
SGD 142.34

Part Number : HSTM-0024
Days to Ship 8 Day(s)
Standard Unit Price SGD 142.34

Specificationtitle

  • Overall Length(mm)
    250
  • Blade Length(mm)
    65
  • Cutting Capacity: Steel Sheet(mm)
    0.5
  • Cutting Capacity: Copper Sheet(mm)
    0.6
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8654
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for linear cuts.
  • Mass(g)
    380
280
68
0.6
0.8
-
For Iron Plate
8 Day(s)
SGD 175.75

Part Number : HSTM-0027
Days to Ship 8 Day(s)
Standard Unit Price SGD 175.75

Specificationtitle

  • Overall Length(mm)
    280
  • Blade Length(mm)
    68
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8662
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for linear cuts.
  • Mass(g)
    510
310
80
0.6
0.8
-
For Iron Plate
8 Day(s)
SGD 181.98

Part Number : HSTM-0030
Days to Ship 8 Day(s)
Standard Unit Price SGD 181.98

Specificationtitle

  • Overall Length(mm)
    310
  • Blade Length(mm)
    80
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8671
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for linear cuts.
  • Mass(g)
    630
340
90
0.6
0.8
-
For Iron Plate
8 Day(s)
SGD 206.92

Part Number : HSTM-0033
Days to Ship 8 Day(s)
Standard Unit Price SGD 206.92

Specificationtitle

  • Overall Length(mm)
    340
  • Blade Length(mm)
    90
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8689
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for linear cuts.
  • Mass(g)
    790
220
52
0.4
0.5
0.4
For Stainless Steel Plate
8 Day(s)
SGD 140.36

Part Number : HSTS-0021
Days to Ship 8 Day(s)
Standard Unit Price SGD 140.36

Specificationtitle

  • Overall Length(mm)
    220
  • Blade Length(mm)
    52
  • Cutting Capacity: Steel Sheet(mm)
    0.4
  • Cutting Capacity: Copper Sheet(mm)
    0.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.4
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-8883
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for linear cuts.
  • Mass(g)
    340
260
63
0.5
0.6
0.4
For Stainless Steel Plate
8 Day(s)
SGD 162.71

Part Number : HSTS-0024
Days to Ship 8 Day(s)
Standard Unit Price SGD 162.71

Specificationtitle

  • Overall Length(mm)
    260
  • Blade Length(mm)
    63
  • Cutting Capacity: Steel Sheet(mm)
    0.5
  • Cutting Capacity: Copper Sheet(mm)
    0.6
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.4
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-8891
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for linear cuts.
  • Mass(g)
    480
280
70
0.6
0.8
0.5
For Stainless Steel Plate
8 Day(s)
SGD 192.92

Part Number : HSTS-0027
Days to Ship 8 Day(s)
Standard Unit Price SGD 192.92

Specificationtitle

  • Overall Length(mm)
    280
  • Blade Length(mm)
    70
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-8905
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for linear cuts.
  • Mass(g)
    410
315
83
0.6
0.8
0.5
For Stainless Steel Plate
8 Day(s)
SGD 208.62

Part Number : HSTS-0030
Days to Ship 8 Day(s)
Standard Unit Price SGD 208.62

Specificationtitle

  • Overall Length(mm)
    315
  • Blade Length(mm)
    83
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-8913
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for linear cuts.
  • Mass(g)
    690
340
88
0.6
0.8
0.5
For Stainless Steel Plate
8 Day(s)
SGD 237.96

Part Number : HSTS-0033
Days to Ship 8 Day(s)
Standard Unit Price SGD 237.96

Specificationtitle

  • Overall Length(mm)
    340
  • Blade Length(mm)
    88
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-8921
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    Ideal for linear cuts.
  • Mass(g)
    800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for straight cutting.

Materials

●Main Body: Extreme Soft Steel SAE1006 
●Blade: HITACHI YASUKI Blue Paper Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)