(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stretch Film Box Cutter

Stretch Film Box Cutter

Standard Unit Price:
SGD 10.60
Days to Ship :
5 Day(s) or more

[Features]
· A slide type that speeds up unpacking.
· With mounting hole for a convenient carrying strap. (Approx. 7 mm)
· Opens cardboard boxes with a single touch with the convenient built-in mini-cutter.
[Applications]
· For Cutting Stretch Film, PP Band, Strings, etc.
· For opening cardboard boxes, etc.

Basic Specifications

  • Product Type
    Stretch film-related products
  • Width(mm)
    51
  • Overall Length(mm)
    166
  • Product thickness(mm)
    18
  • Trusco Code
    389-4614
  • Mass(g)
    67
  • Material
    Main body, ABS resin / Blade, Hardened steel (SK-5)
  • Specifications
    With Built-in Mini Cutter
  • Features
    Convenient string mounting hole (approximately 7 mm) for portability; Opens cardboard boxes with a single touch with the convenient built-in mini-cutter.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5 Day(s) or more
SGD 10.60

Minimum order quantity is 2.

Part Number : TSD-256
Days to Ship 5 Day(s) or more
Standard Unit Price SGD 10.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stretch film-related products
  • Width(mm)
    51
  • Overall Length(mm)
    166
  • Product thickness(mm)
    18
  • Trusco Code
    389-4614
  • Mass(g)
    67
  • Material
    Main body, ABS resin / Blade, Hardened steel (SK-5)
  • Specifications
    With Built-in Mini Cutter
  • Features
    Convenient string mounting hole (approximately 7 mm) for portability; Opens cardboard boxes with a single touch with the convenient built-in mini-cutter.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)