(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Plastic Bag Mouth

Plastic Bag Mouth

Standard Unit Price:
SGD 2.60-
Days to Ship :
8 Day(s)

[Features]
· Tiresome refilling of another container is unnecessary.
· Protects cement, adhesive, and glue from moisture.
· Nozzle for easy pouring included.
[Applications]
· For mounting on the opening of a plastic bag that has been opened once.

Basic Specifications

  • Product Type
    Other Related Products
  • Application
    For mounting on the opening of a plastic bag that has been opened once.
  • Material
    Polypropylene (PP)
  • Features 1
    Tiresome refilling of another container is unnecessary.
  • Features 2
    Protects cement, adhesive, and glue from moisture.
  • Features 3
    Nozzle for easy pouring included.
  • Quantity
    1 Set (Lid, Mounting Part)
Part Number
Quantity

Refine by

  • 1 Set (Lid, Mounting Part)
  • Clear
Diameter(mm)

Refine by

  • 41
  • 54
  • Clear
Trusco Code

Refine by

  • 365-6063
  • 365-6055
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Lid, Mounting Part)
41
365-6055
8 Day(s)
SGD 2.70

Part Number : TFK-001
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Set (Lid, Mounting Part)

Specificationtitle

  • Product Type
    Other Related Products
  • Diameter(mm)
    41
  • Trusco Code
    365-6055
  • Application
    For mounting on the opening of a plastic bag that has been opened once.
  • Material
    Polypropylene (PP)
  • Features 1
    Tiresome refilling of another container is unnecessary.
  • Features 2
    Protects cement, adhesive, and glue from moisture.
  • Features 3
    Nozzle for easy pouring included.
  • Mass(g)
    47 (set)
1 Set (Lid, Mounting Part)
54
365-6063
8 Day(s)
SGD 2.60

Part Number : TFK-002
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.60
Quantity 1 Set (Lid, Mounting Part)

Specificationtitle

  • Product Type
    Other Related Products
  • Diameter(mm)
    54
  • Trusco Code
    365-6063
  • Application
    For mounting on the opening of a plastic bag that has been opened once.
  • Material
    Polypropylene (PP)
  • Features 1
    Tiresome refilling of another container is unnecessary.
  • Features 2
    Protects cement, adhesive, and glue from moisture.
  • Features 3
    Nozzle for easy pouring included.
  • Mass(g)
    86 (set)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support