(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tsurugi【10-25 Pieces Per Package】

Tsurugi

This standard product is optimal for a wide range of materials.

PDF

Japanese Only

Features

●A standard item that emphasizes economy and safety.

Usage

●For cutting standard steel materials, pipes, angles, round bars, section steels.

Specification

●Q'ty Per Pack(sheet):10
●Whetstone Material:A
●Grain Size(#):46
●Hardness:R
●Working Tool: Disk Grinder, Grindstone Cutting Machine
Part Number
T100
T110
T125
T12520
T150
T160
T180
T18020
T205
T20525
T255
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Inner Diameter
(mm)
Number Contained
(Sheets)

SGD 13.84

10 Pieces Per Package

1 Pack(s) 3 Day(s) or more 10021510

SGD 26.80

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 11022010

SGD 32.47

10 Pieces Per Package

1 Pack(s) 9 Day(s) or more 12522210

SGD 32.47

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more 12522010

SGD 40.17

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 15022210

SGD 42.70

10 Pieces Per Package

1 Pack(s) 9 Day(s) or more 16022010

SGD 45.90

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 18022210

SGD 45.90

10 Pieces Per Package

1 Pack(s) 9 Day(s) or more 18022010

SGD 50.48

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 20522210

SGD 54.35

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 205225.410

SGD 146.35

25 Pieces Per Package

1 Pack(s) 8 Day(s) or more 255325.425

Loading...

  1. 1
 

Basic Information

Product Model Flat Work Material General Steel Abrasive A
Maximum Operating Peripheral Speed(m/s (m/min)) 72 (4300) Type A46R BF Features The most standard of the products which is adaptable to a large variety of different materials.
Use General steel (pipe, angle, cylindrical rod, section steel, etc.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)