(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2231 Rough Cut Series Radius Cutter, Bull Nose Cutter (with Center Blade)

F2231 Rough Cut Series Radius Cutter, Bull Nose Cutter (with Center Blade)

Enables feeding in the Z direction with a centering blade. Ideal for high-efficiency rough machining of molds, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F2231-16XSS16X120
F2231-16XSS16X180
F2231-20XSS20X130
F2231-20XSS20X200
F2231-24XSS25X140
F2231-24XSS25X220
F2231-32XSS32X160
F2231-32XSS32X250
F2231-40XSS42X190
F2231-40XSS42X250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Underneck length ℓ2
(mm)
Corner R
(mm)
Tool No. Effective Length /L1
(mm)
Neck diameter /d2
(mm)
Neck Section Taper Half Angle θn
(°)
Shank Length ℓs
(mm)
Applicable Chip

SGD 509.23

1 Piece(s) 3 Day(s) 1612016504800602031142.5°70RDMV0803M0T-A27/RDMT0803M0-D57/RDGW0803M0-A57/RDHW0803M0-A57/RDGT0803M0-G85

SGD 563.32

1 Piece(s) 3 Day(s) 1618016504800602231142.5°130RDMV0803M0T-A27/RDMT0803M0-D57/RDGW0803M0-A57/RDHW0803M0-A57/RDGT0803M0-G85

SGD 509.23

1 Piece(s) 3 Day(s) 20130205058006025351780RDMW10T3M0T-A27/RDMT10T3M0-D57/RDGW10T3M0-A57/RDHW10T3M0-A57/RDGT10T3M0-G85

SGD 563.32

1 Piece(s) 3 Day(s) 202002050580060273517150RDMW10T3M0T-A27/RDMT10T3M0-D57/RDGW10T3M0-A57/RDHW10T3M0-A57/RDGT10T3M0-G85

SGD 523.58

1 Piece(s) 3 Day(s) 24140256068006030422180RDMW1204M0T-A27/RDMT1204M0-D57/RDGW1204M0-A57/RDHW1204M0-A57/RDGT1204M0-G85

SGD 572.15

1 Piece(s) 3 Day(s) 242202560680060324221160RDMW1204M0T-A27/RDMT1204M0-D57/RDGW1204M0-A57/RDHW1204M0-A57/RDGT1204M0-G85

SGD 539.03

1 Piece(s) 3 Day(s) 3216032808800603557284.5°80RDMW1605M0T-A27/RDMT1605M0-D57/RDGW1605M0-A57/RDHW1605M0-A57/RDGT1605M0-G85

SGD 586.50

1 Piece(s) 3 Day(s) 3225032808800603757284.5°170RDMW1605M0T-A27/RDMT1605M0-D57/RDGW1605M0-A57/RDHW1605M0-A57/RDGT1605M0-G85

SGD 604.16

1 Piece(s) 3 Day(s) 4019042901080060405835100RDMW2006M0T-A27/RDMT2006M0-D57/RDGW2006M0-A57/RDHW2006M0-A57/RDGT2006M0-G85

SGD 660.45

1 Piece(s) 3 Day(s) 4025042901080060425835160RDMW2006M0T-A27/RDMT2006M0-D57/RDGW2006M0-A57/RDHW2006M0-A57/RDGT2006M0-G85

Loading...

  1. 1

Basic Information

Machining Application Side / Groove / Vertical work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Mounting Method With handle
Finish category Rough and medium rough processing Number of flutes(sheet) 2 Compatible Tip Material Carbide Coat / No Carbide Coat
Machining Application Details Profiling Number of tips for use 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)