(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2038 BT Rough Cut Series Porcupine Cutter, BT Shank

F2038 BT Rough Cut Series Porcupine Cutter, BT Shank

Throw-away type roughing end mill. BT50 integrated type with high rigidity. For rough heavy cutting.

PDF

Part Number
F2038BT-50XBT50X77
F2038BT-50XBT50X97
F2038BT-50XBT50X158
F2038BT-63XBT50X87
F2038BT-63XBT50X107
F2038BT-63XBT50X158
F2038BT-80XBT50X107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Tool No. Blade Length Lc
(mm)
Protrusion Length Lb
(mm)
Number of Grooves Number of tips for use

SGD 2,808.44

1 Piece(s) 3 Day(s) 5024828005207771464End 2 / Outer Circumference 14

SGD 3,073.35

1 Piece(s) 3 Day(s) 5026828005208971664End 2 / Outer Circumference 18

SGD 4,022.61

1 Piece(s) 3 Day(s) 50329280052311582274End 2 / Outer Circumference 30

SGD 2,841.55

1 Piece(s) 3 Day(s) 6325828005210871564End 2 / Outer Circumference 16

SGD 3,426.56

1 Piece(s) 3 Day(s) 63278280052111071764End 2 / Outer Circumference 20

SGD 4,309.60

1 Piece(s) 3 Day(s) 63329280052361582274End 2 / Outer Circumference 30

SGD 4,342.72

1 Piece(s) 3 Day(s) 80278380052161071766End 3 / Outer Circumference 30

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove work material General steel / High hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Finish category Rough and medium rough processing Compatible Tip Material Carbide Coat / No Carbide Coat Shank(mm) BT50
Applicable Chip P2706-3/P2707-3/P27275-3/P2808-1/P2809-1/P28495-1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)