(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F4042-08 SS F4000 Series Positive Mill Straight Shank

F4042-08 SS F4000 Series Positive Mill Straight Shank

High-efficiency cutter that achieves low cutting resistance thanks to its high-torsion tip. An easy-to-handle straight shank type.

PDF

Part Number
F4042-08SS-10XSS12X1
F4042-08SS-12XSS12X1
F4042-08SS-16XSS16X2
F4042-08SS-16XSS16X150
F4042-08SS-20XSS20X3
F4042-08SS-20XSS20X200
F4042-08SS-25XSS25X4
F4042-08SS-25XSS25X200
F4042-08SS-30XSS25X4
F4042-08SS-30XSS25X200
F4042-08SS-32XSS32X5
F4042-08SS-32XSS32X200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Number of tips for use

SGD 202.37

1 Piece(s) 3 Day(s) 10851212580755111

SGD 205.69

1 Piece(s) 3 Day(s) 12851212580755121

SGD 244.32

1 Piece(s) 3 Day(s) 16851622580755142

SGD 277.43

1 Piece(s) 3 Day(s) 161501623580755242

SGD 352.49

1 Piece(s) 3 Day(s) 201002033080755163

SGD 394.43

1 Piece(s) 3 Day(s) 202002024080755262

SGD 413.20

1 Piece(s) 3 Day(s) 251102543080755174

SGD 466.18

1 Piece(s) 3 Day(s) 252002534080755273

SGD 462.87

1 Piece(s) 3 Day(s) 301252543580755184

SGD 521.37

1 Piece(s) 3 Day(s) 302002534580755283

SGD 551.17

1 Piece(s) 3 Day(s) 321253253580755195

SGD 616.30

1 Piece(s) 3 Day(s) 322003244580755294

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove work material General steel / High hardness steel / Cast Iron / Aluminum Mounting Method With handle
Compatible Tip Material Carbide Coat / No Carbide Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)