(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing) (Part Numbers)

MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing)

Infinity coating has been adopted for the original deep rib end mill. Neck relief type suitable for narrow deep processing.

PDF

Part Number

Configured Part Number is shown.

MHR430-1.5-10

 
Part Number
MHR430-1.5-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
(d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code

SGD 41.04

1 Piece(s) 8 Day(s) 1.52.34501010.5511.0211.5312.113.421.451208-00210-01510

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 4 Type Long Neck Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02

Please check the type/dimensions/specifications of the part MHR430-1.5-10 in the MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing) series.

Similar Part Numbers

Part Number
MHR430-1-4
MHR430-1-6
MHR430-1-8
MHR430-1.5-12
MHR430-1.5-14
MHR430-1.5-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
(d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code

SGD 41.04

1 Piece(s) 8 Day(s) 11.545044.294.484.694.925.460.951208-00210-01004

SGD 40.49

1 Piece(s) 8 Day(s) 11.545066.376.666.977.328.110.951208-00210-01006

SGD 41.04

1 Piece(s) 8 Day(s) 11.545088.468.849.259.7110.770.951208-00210-01008

SGD 41.04

1 Piece(s) 8 Day(s) 1.52.34501212.6313.213.8214.4916.081.451208-00210-01512

SGD 41.04

1 Piece(s) 8 Day(s) 1.52.34601414.7215.3816.116.8918.731.451208-00210-01514

SGD 40.49

1 Piece(s) 8 Day(s) 1.52.34601616.817.5518.3819.2821.391.451208-00210-01516

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)