(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Slotted screwdriver D-630 – D-655

Click this image to zoom it.

Move the mouse over the image to zoom

Slotted screwdriver D-630 – D-655

Standard Unit Price:
SGD 5.89-
Days to Ship :
Same day

[Features]
· Designed to deal with the screws in hard-to-reach places by reducing the outer diameter of the screwdriver shaft.
· Hole diameter is compatible with deep screws like those in household appliances because the shaft has a thinner finish than even JIS standards.
· Even when thin, "torsional strength" abides by JIS standards.
· The basic hardening treatment for shaft strength is thermal hardening treatment involving skilled full quenching.
· The polypropylene grip with pen clip has both strength and lightness.
· It uses electroless nickel plating that's thin and tough in order to maintain accuracy, providing surface processing that emphasizes accuracy and strength.
[Applications]
· Convenient for tightening and loosening screws.

Basic Specifications

Catalog

Japanese Only

Part Number
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 2.5
  • 4
  • 5
  • 5.5
  • Clear
Shaft length L (mm)

Refine by

  • 75
  • 100
  • Clear
Tip size / flathead (-) blade thickness (mm) B2

Refine by

  • 0.35
  • 0.45
  • 0.7
  • 0.8
  • Clear
Shaft Diameter(φ/mm)

Refine by

  • 3
  • 4
  • 5
  • Clear
Overall Length(mm)

Refine by

  • 124
  • 149
  • 178
  • 200
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2.5
75
0.35
3
124
Same day
SGD 5.89

Part Number : D-630-75
Days to Ship : Same day
Standard Unit Price SGD 5.89

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    2.5
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.35
  • Shaft Diameter(φ/mm)
    3
  • Overall Length(mm)
    124
  • Handle diameter(φ/mm)
    15.4
  • Weight(g)
    9
  • RoHs
    Corresponds To
  • RoHS
    10
2.5
100
0.35
3
149
Same day
SGD 6.02

Part Number : D-630-100
Days to Ship : Same day
Standard Unit Price SGD 6.02

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    2.5
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.35
  • Shaft Diameter(φ/mm)
    3
  • Overall Length(mm)
    149
  • Handle diameter(φ/mm)
    15.4
  • Weight(g)
    10
  • RoHs
    Corresponds To
  • RoHS
    10
4
100
0.45
4
178
Same day
SGD 7.27

Part Number : D-640-100
Days to Ship : Same day
Standard Unit Price SGD 7.27

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    4
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.45
  • Shaft Diameter(φ/mm)
    4
  • Overall Length(mm)
    178
  • Handle diameter(φ/mm)
    19.8
  • Weight(g)
    25
  • RoHs
    Corresponds To
  • RoHS
    10
5
100
0.7
5
200
Same day
SGD 7.97

Part Number : D-650-100
Days to Ship : Same day
Standard Unit Price SGD 7.97

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    5
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.7
  • Shaft Diameter(φ/mm)
    5
  • Overall Length(mm)
    200
  • Handle diameter(φ/mm)
    30
  • Weight(g)
    57
  • RoHs
    Corresponds To
  • RoHS
    10
5.5
100
0.8
5
200
Same day
SGD 7.20

Part Number : D-655-100
Days to Ship : Same day
Standard Unit Price SGD 7.20

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    5.5
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8
  • Shaft Diameter(φ/mm)
    5
  • Overall Length(mm)
    200
  • Handle diameter(φ/mm)
    30
  • Weight(g)
    57
  • RoHs
    Corresponds To
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)