(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extension Tool for Q Lock (Side Type) (Part Numbers)

Extension Tool for Q Lock (Side Type)

Main body: S45C / Hex joint: SCM440, Hexagonal joint part: Hardened HRC52 to 58 / Joint bar (double-end surface): Induction hardened HRC36 to 44, Q-lock element side operated type extension tool.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

QLTS40-E400

 
Part Number
QLTS40-E400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
E
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Compatible Q Locking Element Mass
(g)

SGD 95.56

1 Piece(s) 4 Day(s) or more 40032402618.51018φ10261-362QLTS40700

Loading...

  1. 1

Basic Information

D(mm) 16 F(mm) Material Main unit: S45C hexagonal joint part :S45CD
Heat Treatment Hexagon Joint Component: Hardening HRC40-46 Joint Bar (Surfaces of Both Edges) High Frequency Hardening HRC36-44

Please check the type/dimensions/specifications of the part QLTS40-E400 in the Extension Tool for Q Lock (Side Type) series.

Similar Part Numbers

Part Number
QLTS26-E175
QLTS26-E200
QLTS26-E225
QLTS40-E425
QLTS40-E450
QLTS40-E475
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
E
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Compatible Q Locking Element Mass
(g)

SGD 80.54

1 Piece(s) 6 Day(s) or more 17528382413612φ35126-171QLTS26310

SGD 80.64

1 Piece(s) 4 Day(s) or more 20028382413612φ10139-189QLTS26330

SGD 80.76

1 Piece(s) 4 Day(s) or more 22528382413612φ35151-208QLTS26350

SGD 95.72

1 Piece(s) 6 Day(s) or more 42532402618.51018φ35274-381QLTS40730

SGD 95.94

1 Piece(s) 6 Day(s) or more 45032402618.51018φ10286-400QLTS40770

SGD 96.10

1 Piece(s) 10 Day(s) or more 47532402618.51018φ35299-418QLTS40800

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)