(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flange Locating Pin (Round (Part Numbers)

Flange Locating Pin (Round

Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PFR1412-48

 
Part Number
PFR1412-48
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

SGD 118.31

1 Piece(s) 6 Day(s) or more 14125515487521745°230°5348-168

Loading...

  1. 1

Basic Information

Material SCM440 Heat Treatment Tempering HRC45-55 Surface Treatment Black oxide finish
A Size Tolerance h6mm B Dimension Tolerance h5mm

Please check the type/dimensions/specifications of the part PFR1412-48 in the Flange Locating Pin (Round series.

Similar Part Numbers

Part Number
PFR0612-27M
PFR0808-32
PFR0810-48
PFR1510-38
PFR1510-38L
PFR1510-48
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

SGD 75.80

1 Piece(s) 6 Day(s) or more 6123792710391730°2.530°2.5254-64

SGD 83.29

1 Piece(s) 6 Day(s) or more 8842.514.532.510391530°230°3.2254-61

SGD 96.63

1 Piece(s) 6 Day(s) or more 8105515487521745°230°3.2348-161

SGD 117.38

1 Piece(s) 6 Day(s) or more 151048153810442230°520°3.731523119

SGD 115.05

1 Piece(s) 6 Day(s) or more 15104315385442230°520°3.731523118

SGD 125.82

1 Piece(s) 6 Day(s) or more 15105515487521745°230°5348-169

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)