(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluteless Tap (X Performer)_S-XPF (Part Numbers)

Fluteless Tap (X Performer)_S-XPF

There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.

PDF

Part Number

Configured Part Number is shown.

S-XPF-RH7-B-M8X1.25

Part Number
S-XPF-RH7-B-M8X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

SGD 44.51

1 Piece(s) 4 Day(s) or more M81.252PPowdered High-Speed Steel70RH7-6.212NO-8322077

Loading...

  1. 1
 

Basic Information

Thread Types Meter Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Through Holes / For Blind Holes Coating Presence Included Coating Type TiCN
Details of Coating V coated

Please check the type/dimensions/specifications of the part S-XPF-RH7-B-M8X1.25 in the Fluteless Tap (X Performer)_S-XPF series.

Similar Part Numbers

Part Number
S-XPF-RH10-B-M18X1.5
S-XPF-RH10-B-M20X1.5
S-XPF-RH10-B-M22X1.5
S-XPF-RH7-P-M10X1
S-XPF-RH7-P-M10X1.25
S-XPF-RH7-P-M10X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

SGD 186.02

1 Piece(s) 4 Day(s) or more M181.52PPowdered High-Speed Steel110RH10-1415NO-8322267

SGD 273.72

1 Piece(s) 4 Day(s) or more M201.52PPowdered High-Speed Steel125RH10-1515NO-8322277

SGD 317.87

1 Piece(s) 4 Day(s) or more M221.52PPowdered High-Speed Steel125RH10-1715NO-8322287

SGD 77.85

1 Piece(s) 4 Day(s) or more M1014PPowdered High-Speed Steel75RH7-715NO-8322134

SGD 53.18

1 Piece(s) 4 Day(s) or more M101.254PPowdered High-Speed Steel75RH7-715NO-8322122

SGD 70.62

1 Piece(s) 4 Day(s) or more M101.54PPowdered High-Speed Steel75RH7-715NO-8322108

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)