(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT (Part Numbers)

CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT

As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials

PDF

Part Number

Configured Part Number is shown.

VP-NRT-P-RH7-M6X1

Part Number
VP-NRT-P-RH7-M6X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

SGD 32.87

1 Piece(s) 4 Day(s) or more MeterM614P62RH724612NOAvailable8317550

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiCN

Please check the type/dimensions/specifications of the part VP-NRT-P-RH7-M6X1 in the CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT series.

Similar Part Numbers

Part Number
VP-NRT-B-RH4-M1X0.25
VP-NRT-B-RH4-M2.3X0.4
VP-NRT-B-RH4-M2.5X0.45
VP-NRT-P-RH7-M8X1
VP-NRT-P-RH7-M8X1.25
VP-NRT-P-RH8-M12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

SGD 40.20

1 Piece(s) 4 Day(s) or more MeterM10.252P30RH4-37NO-8317411

SGD 32.11

1 Piece(s) 4 Day(s) or more MeterM2.30.42P42RH4-313YES-8317447

SGD 30.76

1 Piece(s) 4 Day(s) or more MeterM2.50.452P44RH4-314YES-8317479

SGD 47.46

1 Piece(s) 4 Day(s) or more MeterM814P70RH7-6.218NO-8317574

SGD 42.64

1 Piece(s) 4 Day(s) or more MeterM81.254P70RH7-6.218NO-8317568

SGD 74.67

1 Piece(s) 4 Day(s) or more MeterM121.754P82RH8-8.523NO-8317610

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)