(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT (Part Numbers)

Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT

Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.

PDF

Part Number

Configured Part Number is shown.

TIN-NRT-P-RH3-NO1-64UNC

Part Number
TIN-NRT-P-RH3-NO1-64UNC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

SGD 41.64

1 Piece(s) 4 Day(s) or more UnifiedNo.1UN644P36RH3-311YESAvailable8307408

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-NRT-P-RH3-NO1-64UNC in the Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT series.

Similar Part Numbers

Part Number
TIN-NRT-B-RH10-M20X1.5
TIN-NRT-B-RH11-M18X2.5
TIN-NRT-B-RH11-M20X2.5
TIN-NRT-P-RH3-NO1-72UNF
TIN-NRT-P-RH3-NO2-64UNF
TIN-NRT-P-RH4-M1.2X0.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

SGD 182.65

1 Piece(s) 4 Day(s) or more MeterM201.52P105RH10-1530NO-10797

SGD 169.16

1 Piece(s) 4 Day(s) or more MeterM182.52P100RH11-1429NO-10791

SGD 182.65

1 Piece(s) 4 Day(s) or more MeterM202.52P105RH11-1530NO-10795

SGD 41.64

1 Piece(s) 4 Day(s) or more UnifiedNo.1UN724P36RH3-311YESAvailable8307416

SGD 38.77

1 Piece(s) 4 Day(s) or more UnifiedNo.2UN644P42RH3-313YESAvailable8307432

SGD 35.24

1 Piece(s) 4 Day(s) or more MeterM1.20.254P32RH4-38YESAvailable21602

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)