(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
For standard point taps, it is used when the protruding length of the screw is insufficient.
Part Number
Configured Part Number is shown.
EX-LT-POT-OH3-M8X1.25X100
Part Number |
---|
EX-LT-POT-OH3-M8X1.25X100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 26.05 | 1 Piece(s) | 4 Day(s) or more | M8 | 1.25 | 100 | OH3 | 37 | 6.2 | 3 | 22 | YES | Available | 13042 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | None | Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part EX-LT-POT-OH3-M8X1.25X100 in the Long Shank・General Application_EX-LT-POT series.
Part Number |
---|
EX-LT-POT-OH1-M2X0.4X80 |
EX-LT-POT-OH2-M14X1X150 |
EX-LT-POT-OH2-M16X1X150 |
EX-LT-POT-OH3-M8X1.25X120 |
EX-LT-POT-OH3-M8X1.25X150 |
EX-LT-POT-OH3-M8X1.25X200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 39.69 | 1 Piece(s) | 4 Day(s) or more | M2 | 0.4 | 80 | OH1 | - | 3 | 2 | 12 | YES | Available | 17740 | ||
SGD 88.00 | 1 Piece(s) | 4 Day(s) or more | M14 | 1 | 150 | OH2 | 48 | 10.5 | 3 | 30 | NO | - | 13104 | ||
SGD 94.14 | 1 Piece(s) | 4 Day(s) or more | M16 | 1 | 150 | OH2 | 52 | 12.5 | 3 | 32 | NO | - | 13119 | ||
SGD 34.06 | 1 Piece(s) | 4 Day(s) or more | M8 | 1.25 | 120 | OH3 | 37 | 6.2 | 3 | 22 | YES | Available | 13043 | ||
SGD 41.72 | 1 Piece(s) | 4 Day(s) or more | M8 | 1.25 | 150 | OH3 | 37 | 6.2 | 3 | 22 | YES | Available | 13044 | ||
SGD 66.33 | 1 Piece(s) | 4 Day(s) or more | M8 | 1.25 | 200 | OH3 | 37 | 6.2 | 3 | 22 | YES | Available | 13045 |
How can we improve?
How can we improve?