(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tungsten Carbide Straight Flutes Tap_OTT (Part Numbers)

Tungsten Carbide Straight Flutes Tap_OTT

Ideal for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, etc., using a high-precision automatic machine.

PDF

Part Number

Configured Part Number is shown.

OTT-3P-OH4-M8X1.25

Part Number
OTT-3P-OH4-M8X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 160.85

1 Piece(s) 4 Day(s) or more M81.253P70OH46.2422NO-24030

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part OTT-3P-OH4-M8X1.25 in the Tungsten Carbide Straight Flutes Tap_OTT series.

Similar Part Numbers

Part Number
OTT-1.5P-OH3-M1.8X0.35
OTT-1.5P-OH3-M10X1
OTT-1.5P-OH3-M12X1
OTT-3P-OH5-M12X1.75
OTT-3P-OH5-M16X2
OTT-3P-OH5-M18X2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 131.33

1 Piece(s) 4 Day(s) or more M1.80.351.5P36OH33311YESAvailable22803

SGD 217.93

1 Piece(s) 4 Day(s) or more M1011.5P75OH37420NO-22835

SGD 286.56

1 Piece(s) 4 Day(s) or more M1211.5P80OH38.5424NO-22841

SGD 264.69

1 Piece(s) 4 Day(s) or more M121.753P82OH58.5429NO-24037

SGD 321.72

1 Piece(s) 4 Day(s) or more M1623P95OH512.5429NO-24051

SGD 387.75

1 Piece(s) 4 Day(s) or more M182.53P100OH514435NO-24055

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)