(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CPM Spiral Tap_CPM-SFT (Part Numbers)

CPM Spiral Tap_CPM-SFT

The work material is ideal for blind hole drilling of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 35 HRC

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

CPM-SFT-OH3-M12X1.75

Part Number
CPM-SFT-OH3-M12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 40.20

1 Piece(s) 4 Day(s) or more M121.7582OH3488.5329NO-22316

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 3P Tool Material Type Powdered High-Speed Steel
Work Material High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPM-SFT-OH3-M12X1.75 in the CPM Spiral Tap_CPM-SFT series.

Similar Part Numbers

Part Number
CPM-SFT-OH2-M2.5X0.45
CPM-SFT-OH2-M2.6X0.45
CPM-SFT-OH2-M2X0.4
CPM-SFT-OH3-M14X1.5
CPM-SFT-OH3-M16X1.5
CPM-SFT-OH3-M3X0.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 26.89

1 Piece(s) 4 Day(s) or more M2.50.4544OH2-3211NO-22258

SGD 24.60

1 Piece(s) 4 Day(s) or more M2.60.4544OH2-3211NO-22260

SGD 33.21

1 Piece(s) 4 Day(s) or more M20.440OH2-329NO-22256

SGD 69.38

1 Piece(s) 4 Day(s) or more M141.588OH34810.5330NO-22332

SGD 91.61

1 Piece(s) 4 Day(s) or more M161.595OH35212.5332NO-22340

SGD 17.54

1 Piece(s) 4 Day(s) or more M30.546OH3194311NO-22262

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)