(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Tap for Soft Steel, Deep Holes MS-DH-SFT (Part Numbers)

Spiral Tap for Soft Steel, Deep Holes MS-DH-SFT

Suitable for cases where damage to the tap due to jamming of chips and galling of female threads are likely to occur in a blind hole.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

MS-DH-SFT-OH1-M2.6X0.45

Part Number
MS-DH-SFT-OH1-M2.6X0.45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 17.28

1 Piece(s) 4 Day(s) or more M2.60.4544OH116324.5NO-19606

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part MS-DH-SFT-OH1-M2.6X0.45 in the Spiral Tap for Soft Steel, Deep Holes MS-DH-SFT series.

Similar Part Numbers

Part Number
MS-DH-SFT-OH2-M10X1.5
MS-DH-SFT-OH2-M3.5X0.6
MS-DH-SFT-OH2-M8X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 22.25

1 Piece(s) 4 Day(s) or more M101.575OH2417315NOAvailable19632

SGD 15.75

1 Piece(s) 4 Day(s) or more M3.50.648OH220436YES-19614

SGD 18.70

1 Piece(s) 4 Day(s) or more M81.2570OH2376.2313NO-19628

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)