(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Tap General Purpose, Long Shank EX-LT-SFT (Part Numbers)

Spiral Tap General Purpose, Long Shank EX-LT-SFT

For standard spiral taps, it is used when the protruding length of the screw is insufficient.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

EX-LT-SFT-OH2-M12X1X150

Part Number
EX-LT-SFT-OH2-M12X1X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 86.40

1 Piece(s) 4 Day(s) or more M121150OH2-488.5329NO-13388

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-LT-SFT-OH2-M12X1X150 in the Spiral Tap General Purpose, Long Shank EX-LT-SFT series.

Similar Part Numbers

Part Number
EX-LT-SFT-M4X0.7X100-L
EX-LT-SFT-M5X0.8X100-L
EX-LT-SFT-M6X1X100-L
EX-LT-SFT-OH2-M14X1.5X100
EX-LT-SFT-OH2-M14X1.5X120
EX-LT-SFT-OH2-M14X1.5X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 36.08

1 Piece(s) 4 Day(s) or more M40.7100OH2Left Screw-5--YES-21518

SGD 31.95

1 Piece(s) 4 Day(s) or more M50.8100OH2Left Screw-5.5--YES-21526

SGD 28.24

1 Piece(s) 4 Day(s) or more M61100OH2Left Screw-6--YES-21534

SGD 58.74

1 Piece(s) 4 Day(s) or more M141.5100OH2-4810.5330NO-13398

SGD 61.79

1 Piece(s) 4 Day(s) or more M141.5120OH2-4810.5330NO-13399

SGD 83.02

1 Piece(s) 4 Day(s) or more M141.5150OH2-4810.5330NO-13400

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)