(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Tap General Purpose, Long Shank EX-LT-SFT (Part Numbers)

Spiral Tap General Purpose, Long Shank EX-LT-SFT

For standard spiral taps, it is used when the protruding length of the screw is insufficient.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

EX-LT-SFT-OH2-M8X1X100

Part Number
EX-LT-SFT-OH2-M8X1X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 36.24

1 Piece(s) 4 Day(s) or more M81100OH2-376.2322NO-13346

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-LT-SFT-OH2-M8X1X100 in the Spiral Tap General Purpose, Long Shank EX-LT-SFT series.

Similar Part Numbers

Part Number
EX-LT-SFT-M4X0.7X100-L
EX-LT-SFT-M5X0.8X100-L
EX-LT-SFT-M6X1X100-L
EX-LT-SFT-OH2-M8X1X120
EX-LT-SFT-OH2-M8X1X150
EX-LT-SFT-OH3-M18X2.5X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 36.08

1 Piece(s) 4 Day(s) or more M40.7100OH2Left Screw-5--YES-21518

SGD 31.95

1 Piece(s) 4 Day(s) or more M50.8100OH2Left Screw-5.5--YES-21526

SGD 28.24

1 Piece(s) 4 Day(s) or more M61100OH2Left Screw-6--YES-21534

SGD 45.86

1 Piece(s) 4 Day(s) or more M81120OH2-376.2322NO-13347

SGD 60.19

1 Piece(s) 4 Day(s) or more M81150OH2-376.2322NO-13348

SGD 118.59

1 Piece(s) 4 Day(s) or more M182.5150OH3-5514437NO-13423

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)