(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Tap for General Application_EX-SFT (Part Numbers)

Spiral Tap for General Application_EX-SFT
  • On Sale Till 31/03/2025

Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

EX-SFT-OH1-NO4-40UNC

Part Number
EX-SFT-OH1-NO4-40UNC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 18.38

1 Piece(s) 13 Day(s) or more UnifiedNo.4UN402.5P44OH1213215--18821

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap
Bore Model For Blind Holes Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-SFT-OH1-NO4-40UNC in the Spiral Tap for General Application_EX-SFT series.

Similar Part Numbers

Part Number
EX-SFT-OH1-M1.6X0.35
EX-SFT-OH1-M1.7X0.35
EX-SFT-OH1-M1.8X0.35
EX-SFT-OH1-NO4-48UNF
EX-SFT-OH1-NO5-40UNC
EX-SFT-OH1-NO5-44UNF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 29.42

1 Piece(s) 4 Day(s) or more MeterM1.60.352.5P36OH1-3210NO-18014

SGD 26.89

1 Piece(s) 4 Day(s) or more MeterM1.70.352.5P36OH1-3211NO-18016

SGD 28.24

1 Piece(s) 13 Day(s) or more MeterM1.80.352.5P36OH1-3211NO-18018

SGD 18.38

1 Piece(s) 4 Day(s) or more UnifiedNo.4UN482.5P44OH1213215--18824

SGD 17.96

1 Piece(s) 4 Day(s) or more UnifiedNo.5UN402.5P46OH1194311-Available18827

SGD 17.96

1 Piece(s) 4 Day(s) or more UnifiedNo.5UN442.5P46OH1194311-Available18830

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)