(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Tap for General Application_EX-SFT (Part Numbers)

Spiral Tap for General Application_EX-SFT

Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

EX-SFT-OH2-M5X0.8

Part Number
EX-SFT-OH2-M5X0.8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 13.64

1 Piece(s) Same day MeterM50.82.5P60OH2245.5316NOAvailable11571

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap
Bore Model For Blind Holes Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-SFT-OH2-M5X0.8 in the Spiral Tap for General Application_EX-SFT series.

Similar Part Numbers

Part Number
EX-SFT-OH1-M1.6X0.35
EX-SFT-OH1-M1.7X0.35
EX-SFT-OH1-M1.8X0.35
EX-SFT-OH2-M5X0.9
EX-SFT-OH2-M6X0.5
EX-SFT-OH2-M6X0.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 29.42

1 Piece(s) 4 Day(s) or more MeterM1.60.352.5P36OH1-3210NO-18014

SGD 26.89

1 Piece(s) 4 Day(s) or more MeterM1.70.352.5P36OH1-3211NO-18016

SGD 28.24

1 Piece(s) 13 Day(s) or more MeterM1.80.352.5P36OH1-3211NO-18018

SGD 13.64

1 Piece(s) 4 Day(s) or more MeterM50.92.5P60OH2245.5316YESAvailable18068

SGD 21.49

1 Piece(s) 4 Day(s) or more MeterM60.52.5P62OH2296319NOAvailable18088

SGD 17.62

1 Piece(s) 4 Day(s) or more MeterM60.752.5P62OH2296319YESAvailable18086

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)