(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Tap TiN Coating TIN-SFT (Part Numbers)

Spiral Tap TiN Coating TIN-SFT

Machined with a tapped thread length of 2D or less, it is well suited for tapping low and medium carbon steel and stainless steel using a water-soluble cutting agent.

PDF

Part Number

Configured Part Number is shown.

TIN-SFT-OH1-M1.6X0.35

Part Number
TIN-SFT-OH1-M1.6X0.35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

SGD 43.49

1 Piece(s) 4 Day(s) or more M1.60.3536OH113.53210NO10901

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-SFT-OH1-M1.6X0.35 in the Spiral Tap TiN Coating TIN-SFT series.

Similar Part Numbers

Part Number
TIN-SFT-OH1-M1.4X0.3
TIN-SFT-OH1-M1.7X0.35
TIN-SFT-OH1-M2.3X0.4
TIN-SFT-OH1-M2.5X0.45
TIN-SFT-OH1-M2.6X0.45
TIN-SFT-OH1-M2X0.4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

SGD 43.49

1 Piece(s) 4 Day(s) or more M1.40.334OH111.5329NO10900

SGD 40.80

1 Piece(s) 4 Day(s) or more M1.70.3536OH113.53211NO10902

SGD 34.48

1 Piece(s) 4 Day(s) or more M2.30.442OH116322.8NO10905

SGD 32.61

1 Piece(s) 4 Day(s) or more M2.50.4544OH116323.2NO10907

SGD 31.02

1 Piece(s) 4 Day(s) or more M2.60.4544OH116323.2NO10909

SGD 36.50

1 Piece(s) 4 Day(s) or more M20.440OH116322.8NO10903

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)