(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ULTRA FX Micro Grain Carbide End Mills TiAlN coated 2 Flutes Short with Slim Shank_FX-SS-EDS

ULTRA FX Micro Grain Carbide End Mills TiAlN coated 2 Flutes Short with Slim Shank_FX-SS-EDS

Slim shank type with a shank diameter that is set to the blade diameter minus 1 mm. The protruding length can be freely adjusted.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-SS-EDS-6X90X15X5
FX-SS-EDS-8X100X20X7
FX-SS-EDS-10X100X25X9
FX-SS-EDS-12X110X30X11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

SGD 122.32

1 Piece(s) 4 Day(s) 6155908408456

SGD 142.07

1 Piece(s) 3 Day(s) 82071008408458

SGD 168.26

1 Piece(s) 3 Day(s) 102591008408460

SGD 227.86

1 Piece(s) Quote 1230111108408462

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Blade tip shape Sharp Corner
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)