(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Slot Bolt (High Tension) (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BTH1610

 
Part Number
BTH1610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

SGD 35.96

1 Piece(s) 6 Day(s) or more M16×2.01006515.7259180M1616

Loading...

  1. 1

Basic Information

Material SCM435 (Forged product)

Please check the type/dimensions/specifications of the part BTH1610 in the T-Slot Bolt (High Tension) series.

Similar Part Numbers

Part Number
BTH1250
BTH1280
BTH1412
BTH1612
BTH1616
BTH1620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

SGD 24.28

1 Piece(s) 6 Day(s) or more M12×1.75503511.718760M1212

SGD 25.87

1 Piece(s) 6 Day(s) or more M12×1.75805511.718775M1212

SGD 31.29

1 Piece(s) 6 Day(s) or more M12×1.751257513.7228120M1214

SGD 39.33

1 Piece(s) 6 Day(s) or more M16×2.01258515.7259225M1616

SGD 43.88

1 Piece(s) 4 Day(s) or more M16×2.016010015.7259260M1616

SGD 48.69

1 Piece(s) 6 Day(s) or more M16×2.020012515.7259315M1616

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)