(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Socket Wrench Set (12-Sided Type) 1218A

Click this image to zoom it.

Move the mouse over the image to zoom

Socket Wrench Set (12-Sided Type) 1218A

Standard Unit Price:
SGD 460.88
Days to Ship :
8 Day(s)

Drive pins include products with high frequency use at 6.35 mm (1/4) to 12.7 mm (1/2), with abundant variations.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    10 / 11 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 23 / 24 / 8 / 9 / 27 / 26 / 30 / 32 / 29
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Attached Socket
    (12 sq.) 8, 9, 10, 11, 12, 13, 14, 17, 19, 21, 22, 23, 24, 26, 27, 29, 30, 32
  • Other Attachments
    Ratchet Handle RH4250A, Extension Bar EB4075 EB4150 EB4250, Nut Spinner Handle SH4375, Universal Joint UJ4000, Sliding Handle ST4250, Cross Bar CB1225

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 460.88

Part Number : 1218A
Days to Ship 8 Day(s)
Standard Unit Price SGD 460.88

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    8 ~ 32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Attached Socket
    (12 sq.) 8, 9, 10, 11, 12, 13, 14, 17, 19, 21, 22, 23, 24, 26, 27, 29, 30, 32
  • Other Attachments
    Ratchet Handle RH4250A, Extension Bar EB4075 EB4150 EB4250, Nut Spinner Handle SH4375, Universal Joint UJ4000, Sliding Handle ST4250, Cross Bar CB1225

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)