(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
House Building Hook Wire

House Building Hook Wire

Standard Unit Price:
SGD 111.44
Days to Ship :
10 Day(s)

[Features]
· Can be easily attached to beams.
· Total length is 10 meters, reaching even high gabled roofs.
· It has an easily handled structure which is a combination of a hook and shackle.
· For raising walls with house-lifting Shimmer Clamps and hook wire.

Basic Specifications

  • Load Rating(t)
    1
  • Product Type
    Parts for Lever Hoist
  • Main Body Weight(kg)
    1.8
  • Operating tensile strength(kg)
    1000
  • Overall Length(m)
    10
  • Wire Diameter(mm)
    6

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 111.44

Part Number : YW10M
Days to Ship 10 Day(s)
Standard Unit Price SGD 111.44

Specificationtitle

  • Load Rating(t)
    1
  • Product Type
    Parts for Lever Hoist
  • Main Body Weight(kg)
    1.8
  • Operating tensile strength(kg)
    1000
  • Overall Length(m)
    10
  • Wire Diameter(mm)
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)