(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Free Mag 16 3.5 m

Free Mag 16 3.5 m

[Features]
· Claw with strong magnet: for metal machining, sign installation, or measurement of steel frame structures.
· Successive numbers in millimeters are instantly readable and easy to understand (mm unit serial notation prevents erroneous reading).
· Includes a strong neodymium magnet.
· With tip rivet protection back plate protector.
· JIS Class 1.
· Equipped with Shock Absorber

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

155223

Part Number
155223
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 18.20

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 3.5 Tape Width(mm) 16 Scale Indicator One Side
Standard JIS Class 1 Product Type Body Maker model number OMF16-35MAGBP
Tape material Steel Tape Coating Acrylic Resin Coating Spring material Steel
Scale Specification Meter Weight(g) 125

Please check the type/dimensions/specifications of the part 155223 in the Free Mag 16 3.5 m series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)