(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flat Rules

Flat Rules

[Features]
· A flat tape suitable for measuring curved surfaces.
· Metric scale specification.
· Scale accuracy equivalent to JIS Class 1.
· SK tape material.
· Spring SK Material

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

150587

Part Number
150587
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.10

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 2 Tape Width(mm) 10 Product Type Body
Maker model number F10-02P Tape material Steel Tape Coating Acrylic Resin Coating
Spring material Steel Scale Specification Meter Weight(g) 70

Please check the type/dimensions/specifications of the part 150587 in the Flat Rules series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)