(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Safety Shoes, Simon Star Series SS11BV SS11BV-26.5

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Safety Shoes, Simon Star Series SS11BV
Part Number: SS11BV-26.5

Standard Unit Price: SGD 119.90 Special Price SGD 119.90
Quantity: 1 Pair
Days to Ship: 8 Day(s)

Basic-type safety shoes with SX 3-layer soles that cover basic performance requirements.
[Features]
· The sole is equipped with a suspension system that helps ensure a good grip in unstable conditions, such as when you step on an obstacle.
· Excellent cushioning to reduce the load on your legs and lower back.
· Velour utilized in upper.
· Sizes 23.5 to 28.0 cm (EEE).
[Applications]
· Ideal for general use in a variety of situations.
* When working at heights, these shoes should be used with kyahan (Japanese cloth leggings).

Specifications of SS11BV-26.5

Please check the type/dimensions/specifications of the part SS11BV-26.5 in the Safety Shoes, Simon Star Series SS11BV series.

Similar Part Numbers

Part Number
SS11BV-25
SS11BV-25.5
SS11BV-26
SS11BV-27
SS11BV-27.5
SS11BV-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(cm)
Quantity

SGD 117.16

1 Piece(s) 8 Day(s) 25-

SGD 119.60

1 Piece(s) 8 Day(s) 25.5-

SGD 109.76

1 Piece(s) 8 Day(s) 26-

SGD 117.16

1 Piece(s) 8 Day(s) 27-

SGD 120.20

1 Piece(s) 8 Day(s) 27.5-

SGD 109.76

1 Piece(s) 8 Day(s) 28-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)